IESNA:LM-63-2002
[TEST]P949569
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24319
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2853.4 3572.7 4222.9 4726.3 5136.8 5369.1 5478.3 5517.2 5714.3 6136.1
6832.8 7712.8 8579 9270.6 9875.7 10428.1 10777 10866.2 10651.5 10107.9
9010.8 7114 5872.5 4918.4 3895.3 2740.4 1801.4 1262.9 985.4 851.1
772 649 549.8 190.8 92.9 15.1 0
2853.4 3597.8 4254.3 4766.5 5143.1 5397.9 5528.5 5564.9 5728.1 6108.5
6752.4 7614.9 8464.7 9180.3 9791.6 10344 10758.2 10907.6 10770.8 10310.1
9393.7 7641.2 6109.7 5130.6 4120 2987.7 1964.6 1325.6 1016.8 881.2
779.6 659.1 554.9 236 99.2 18.8 0
2853.4 3566.4 4210.4 4727.6 5130.6 5423 5585 5654 5782.1 6123.5
6672.1 7437.9 8253.8 8973.1 9554.3 10018.8 10454.4 10666.6 10612.6 10244.8
9507.9 8304 6619.4 5444.4 4441.4 3344.2 2233.2 1483.8 1097.2 911.4
804.7 700.5 600 458.2 233.5 27.6 0
2853.4 3566.4 4191.6 4707.5 5138.1 5468.2 5689.2 5804.7 5925.2 6188.8
6596.8 7190.6 7896.1 8572.7 9117.5 9564.4 9939.7 10243.5 10325.1 10204.6
9761.5 8939.2 7784.3 6417.3 5130.6 3986.9 2788.1 1785.1 1217.7 926.4
799.6 694.2 592.5 472 331.4 129.3 0
2853.4 3461 4067.3 4597 5051.5 5453.2 5773.3 5985.4 6121 6329.4
6668.3 7103.9 7667.6 8241.3 8757.2 9201.6 9563.1 9884.5 10113 10174.5
10052.7 9678.6 8953 7855.9 6574.2 5264.9 3922.9 2586 1624.4 1089.6
831 738.1 641.5 489.6 330.2 102.9 0
2853.4 3405.7 3953 4469 4946 5387.9 5789.6 6107.2 6323.1 6525.2
6778.8 7142.9 7564.6 8065.5 8570.2 9072.3 9499.1 9833 10085.4 10293.7
10455.7 10401.7 10174.5 9658.5 8767.3 7612.3 6127.3 4698.7 3159.7 1950.8
1265.4 864.9 626.4 379.1 190.8 50.2 0
2853.4 3300.3 3776 4261.9 4733.9 5197.1 5644 6041.9 6372.1 6637
6905.6 7199.3 7522 7923.7 8384.4 8906.6 9443.9 9962.3 10421.8 10826
11193.8 11598 11780.1 11893 11867.9 11355.8 10377.8 8820 6758.7 4578.2
2642.5 1372.1 700.5 404.2 197.1 67.8 0
2853.4 3219.9 3601.6 4018.3 4450.2 4858.1 5296.3 5721.8 6131.1 6492.6
6854.1 7189.3 7493.1 7820.7 8164.7 8533.8 8961.8 9446.4 9976.1 10538.5
11152.4 12033.6 12745.4 13179.8 13674.4 14032.1 14078.6 13597.8 12347.5 10323.9
7522 4854.4 2474.3 1009.3 360.3 70.3 0
2853.4 3075.6 3344.2 3655.5 3997 4358.5 4726.3 5090.4 5450.7 5821
6208.9 6567.9 6958.3 7366.3 7790.6 8216.2 8688.2 9217.9 9804.2 10468.2
11244 12420.3 13587.7 14387.4 15408 16609.3 17894.8 18752.2 18568.9 16842.8
13289 8615.4 3654.3 1116 351.5 72.8 0
2853.4 3050.5 3317.8 3604.1 3926.7 4268.1 4617.1 4964.8 5308.8 5657.8
6001.8 6358.3 6734.9 7142.9 7564.6 8002.8 8489.8 9028.4 9630.9 10317.6
11092.1 12337.4 13513.7 14379.9 15470.7 16780 18183.5 19077.3 18907.8 17072.5
13209.9 8078.1 3095.7 854.9 276.2 62.8 0
2853.4 2955.1 3093.1 3278.9 3503.6 3748.4 3995.7 4255.6 4524.2 4795.4
5069 5351.5 5636.4 5937.7 6261.6 6604.3 6980.9 7407.7 7922.4 8509.9
9225.4 10362.8 11225.2 12076.3 13114.5 14363.5 15536 16044.4 15513.4 13488.6
9957.3 5542.3 1598 335.2 111.7 25.1 0
2853.4 2884.8 2962.6 3074.3 3228.7 3395.7 3577.7 3764.7 3954.3 4156.4
4353.5 4543.1 4738.9 4933.5 5139.3 5356.5 5585 5862.4 6183.8 6600.5
7203.1 7951.3 8461 9030.9 9712.5 10455.7 10962.8 10785.8 9899.6 8237.5
5949 3044.2 993 296.3 101.7 23.9 0
2853.4 2822 2833.3 2884.8 2968.9 3055.5 3169.7 3282.7 3394.4 3511.2
3612.9 3704.5 3781.1 3851.4 3900.3 3931.7 3963.1 3984.4 4019.6 4101.2
4297 4412.5 4433.8 4476.5 4543.1 4603.3 4438.9 3917.9 3174.7 2352.5
1599.3 906.4 454.4 192.1 92.9 32.6 0
2853.4 2690.2 2593.5 2543.3 2538.3 2558.4 2592.3 2629.9 2656.3 2672.6
2671.4 2640 2591 2522 2430.3 2318.6 2184.3 2044.9 1916.9 1797.6
1674.6 1565.4 1473.8 1398.4 1333.2 1266.6 1183.8 1072.1 917.6 710.5
517.2 380.4 263.6 169.5 96.7 27.6 0
2853.4 2568.4 2391.4 2313.6 2294.8 2311.1 2346.2 2383.9 2402.7 2397.7
2371.3 2324.9 2257.1 2173 2075.1 1974.6 1870.4 1766.3 1663.3 1550.3
1436.1 1333.2 1257.8 1212.7 1195.1 1197.6 1195.1 1159.9 1073.3 928.9
706.8 487.1 341.5 224.7 111.7 25.1 0
2853.4 2473 2259.6 2175.5 2179.3 2227 2279.7 2313.6 2316.1 2293.5
2249.6 2186.8 2112.7 2027.4 1937 1847.9 1753.7 1654.5 1552.8 1458.7
1387.1 1325.6 1284.2 1257.8 1235.2 1208.9 1167.5 1124.8 1072.1 987.9
859.9 675.4 443.1 244.8 116.7 25.1 0
2853.4 2381.4 2161.7 2105.2 2140.3 2205.6 2257.1 2282.2 2272.2 2233.2
2173 2101.4 2018.6 1937 1850.4 1766.3 1708.5 1639.5 1552.8 1483.8
1437.4 1375.8 1279.2 1202.6 1152.4 1103.4 1053.2 1003 957.8 916.4
867.4 788.3 645.2 494.6 290 70.3 0
2853.4 2329.9 2110.2 2078.8 2139.1 2201.9 2253.3 2268.4 2244.5 2183
2109 2024.9 1934.5 1854.1 1785.1 1746.2 1699.7 1652 1605.6 1502.6
1411 1338.2 1265.4 1197.6 1127.3 1065.8 1005.5 950.3 892.5 826
760.7 701.7 615.1 531 371.6 144.4 0
2853.4 2286 2077.6 2073.8 2140.3 2200.6 2245.8 2250.8 2214.4 2147.9
2063.8 1970.9 1888 1811.4 1760 1716 1659.6 1583 1515.2 1433.6
1370.8 1300.5 1231.5 1168.7 1116 1062 1004.3 945.3 876.2 799.6
715.5 641.5 546.1 413 273.7 114.2 0
2853.4 2260.9 2061.3 2072.6 2145.4 2204.4 2244.5 2237 2190.6 2111.5
2013.6 1921.9 1844.1 1785.1 1757.5 1690.9 1588 1468.7 1421 1380.9
1309.3 1254.1 1206.4 1136.1 1083.4 1041.9 987.9 923.9 847.4 763.2
671.6 631.4 543.6 355.3 258.6 158.2 0
2853.4 2255.8 2051.2 2073.8 2146.6 2206.9 2243.3 2233.2 2176.7 2087.6
1988.4 1898.1 1821.5 1785.1 1742.4 1658.3 1507.7 1408.5 1383.4 1334.4
1271.7 1203.9 1139.8 1090.9 1060.8 1034.4 985.4 925.2 852.4 768.3
679.1 701.7 559.9 374.1 285 105.4 0
2853.4 2255.8 2050 2077.6 2147.9 2208.1 2242 2237 2181.8 2088.9
1988.4 1896.8 1820.2 1786.3 1738.6 1653.3 1496.4 1409.7 1389.7 1333.2
1267.9 1193.8 1141.1 1075.8 1067 1034.4 984.2 925.2 857.4 767
681.6 691.7 480.8 386.6 281.2 101.7 0
